??
CAD model selection
Selectable products: 1
300921
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6371ZB - Central jaw for clamping from two sides
Bill of material
300921
BESTNR
Order No.
300921
ARTNR
Article No.
4300-80
A
78 mm
B
32.2 mm
C
22 mm
D
58 mm
E
50.0 mm
F
4.0 mm
G
9.0 mm
H
8 mm
J
11.0 mm
K
31.5 mm
L
6.0 mm
M
Thread
6 x M6 mm
N
Thread
4 x M6 mm
GEW
Weight
1424 g
CTN
Customs tariff number
84669360
EAN
European Article Number
4020772300920
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.