??
CAD model selection
Selectable products: 1
429498
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6376A - 5-axis clamp design
Bill of material
429498
BESTNR
Order No.
429498
GR
Size
80x100
B
80 mm
H
80 mm
L
100 mm
L1
71 mm
M
Thread
M 12 mm
GEW
Weight
4080 g
CTN
Customs tariff number
84661038
EAN
European Article Number
4020772429492
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D