??
CAD model selection
Selectable products: 1
429423
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6376BK - Fixed clamping jaw with claw jaws
Bill of material
429423
BESTNR
Order No.
429423
GR
Size
30
A
38 mm
B
30 mm
B1
15 mm
G
Thread
M 5 mm
H
22.4 mm
H1
11.4 mm
H2
14.4 mm
H3
20.4 mm
X508
D x T-Slot
M12 x 14 mm
L
22 mm
GEW
Weight
250 g
CTN
Customs tariff number
84661038
EAN
European Article Number
4020772429423
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D