??
CAD model selection
Selectable products: 1
429522
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6376K - Wedge clamp, smooth
Bill of material
429522
BESTNR
Order No.
429522
GR
Size
40
AMIN
A min.
43.5 mm
AMAX
A max.
51.0 mm
B
40 mm
HMIN
H min.
22 mm
HMAX
H max.
29.5 mm
L
44 mm
F
Clamping force
30 kN
MD
Tightening torque max.
65 Nm
X508L
D x T-Slot
M12x14 mm
GEW
Weight
380 g
CTN
Customs tariff number
84661038
EAN
European Article Number
4020772429522
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D