??
CAD model selection
Selectable products: 1
429399
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6376KK - Wedge clamp with claw jaws
Bill of material
429399
BESTNR
Order No.
429399
GR
Size
30
AMIN
A min.
50.0 mm
AMAX
A max.
57.5 mm
B
30 mm
B1
15 mm
G
Thread
M 5 mm
H1
11.0 mm
HMIN
H min.
22 mm
HMAX
H max.
29.0 mm
H3
20 mm
X508L
D x T-Slot
M12 x 14 mm
L
44 mm
F
Clamping force
30 kN
MD
Tightening torque max.
65 Nm
GEW
Weight
350 g
CTN
Customs tariff number
84661038
EAN
European Article Number
4020772429393
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D