??
CAD model selection
Selectable products: 1
429373
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6376KW - Wedge clamp with measurement
Bill of material
429373
BESTNR
Order No.
429373
GR
Size
72
AMIN
A min.
56.5 mm
AMAX
A max.
68 mm
B
72 mm
B1
36 mm
G
Thread
M 6 mm
H1
14.5 mm
HMIN
H min.
29 mm
HMAX
H max.
39.0 mm
X508L
D x T-Slot
M12 x 14 mm
L
44 mm
F
Clamping force
30 kN
MD
Tightening torque max.
65 Nm
GEW
Weight
1020 g
CTN
Customs tariff number
84661038
EAN
European Article Number
4020772429379
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D