??
CAD model selection
Selectable products: 1
429696
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6376VB - Front jaws
Bill of material
429696
BESTNR
Order No.
429696
GR
Size
50
A
11 mm
B
50 mm
D
Diameter
5.5 mm
H
22 mm
H1
25 mm
L1
15 mm
L2
25 mm
ISO4762
Socket cap screw
M5 x 10
GEW
Weight
36 g
CTN
Customs tariff number
84661038
EAN
European Article Number
4020772429690
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D