??
CAD model selection
Selectable products: 1
429712
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6376VB - Front jaws
Bill of material
429712
BESTNR
Order No.
429712
GR
Size
72
A
22 mm
B
72 mm
D
Diameter
7.0 mm
H
29 mm
H1
32 mm
L1
21 mm
L2
36 mm
ISO4762
Socket cap screw
M6 x 20
GEW
Weight
125 g
CTN
Customs tariff number
84661038
EAN
European Article Number
4020772429713
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D