??
CAD model selection
Selectable products: 1
301481
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6372AA - Gripping jaw, stepped
Bill of material
301481
BESTNR
Order No.
301481
ARTNR
Article No.
6372-4008-E100
GEW
Weight
392 g
A
Size
100
B
46 mm
C
40 mm
D
Diameter
11.0 mm
E
15 mm
F
Diameter
17 mm
G
11.0 mm
H
Support height
4 mm
I
3.0 mm
K
Support height
9 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772301484
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D