??
CAD model selection
Discontinued product
Product discontinued since Mar 30, 2024. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 1
301564
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6372AA - Gripping jaw, stepped
Bill of material
301564
BESTNR
Order No.
301564
ARTNR
Article No.
6372-4012-E200
GEW
Weight
1661 g
A
Size
200
B
100 mm
C
60 mm
D
Diameter
13.0 mm
E
18 mm
F
Diameter
19 mm
G
13.0 mm
H
Support height
6 mm
I
4.0 mm
K
Support height
16 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772301569
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D