??
CAD model selection
Selectable products: 1
301648
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6372AGW - Gripping jaw, smooth, not hardened
Bill of material
301648
BESTNR
Order No.
301648
ARTNR
Article No.
6372-4003-E115
GEW
Weight
495 g
A
Size
115
B
60 mm
C
40 mm
D
Diameter
11.0 mm
E
15 mm
F
Diameter
17 mm
G
10.5 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772301644
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D