??
CAD model selection
Selectable products: 1
301515
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6372AP - Gripping jaw (V-block)
Bill of material
301515
BESTNR
Order No.
301515
ARTNR
Article No.
6372-4054-E070
GEW
Weight
262 g
A
Size
70
B
40 mm
C
32 mm
D
Diameter
7.0 mm
E
18 mm
F
Diameter
11.0 mm
G
14.0 mm
H
13.3 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772301514
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D