??
CAD model selection
Selectable products: 1
301531
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6372AP - Gripping jaw (V-block)
Bill of material
301531
BESTNR
Order No.
301531
ARTNR
Article No.
6372-4013-E090
GEW
Weight
532 g
A
Size
90
B
44 mm
C
36 mm
D
Diameter
9.0 mm
E
26 mm
F
Diameter
14.0 mm
G
20.0 mm
H
20.3 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772301538
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D