??
CAD model selection
Selectable products: 1
301861
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6372AT - Stop
Bill of material
301861
BESTNR
Order No.
301861
ARTNR
Article No.
6372-5005
A
35 mm
C
8 mm
E
80 mm
F
13 mm
H
15 mm
H1
126 mm
L
130 mm
M
Thread
M10 mm
GEW
Weight
540 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772301866
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D