??
CAD model selection
Discontinued product
Product to be discontinued on Mar 30, 2024.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 1
301804
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6372D - Double-ended clamp
Bill of material
301804
BESTNR
Order No.
301804
ARTNR
Article No.
6372-5003-E070-E090
A
28 mm
B
26 mm
C
Diameter
13 mm
D
11 mm
E
16 mm
F
30 mm
L
56 mm
GEW
Weight
135 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772301804
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D