??
CAD model selection
Discontinued product
Product to be discontinued on Mar 30, 2024.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 1
301846
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6372G - Straight clamp
Bill of material
301846
BESTNR
Order No.
301846
ARTNR
Article No.
6372-5006-E070-E090
GR
Size
70-90
A
26 mm
B
16 mm
C
12 mm
D
33 mm
E
25 mm
F
13 mm
G
11 mm
L
87 mm
M
Thread
12 mm
GEW
Weight
278 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772301842
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D