??
CAD model selection
Selectable products: 1
545582
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6375H - Hydraulic collet incl. body
Bill of material
545582
BESTNR
Order No.
545582
BETR
Operating pressure
40 - 60 bar
SPK
Clamping force max.
13 kN
SPH
Clamping stroke Ø
0.3 mm
D
Diameter
99 mm
D1
Diameter
23 mm
DA
Diameter
118 mm
E
Diameter
112 mm
F
Diameter
104 mm
G
Diameter
92 mm
H
117 mm
H1
25 mm
H2
47 mm
H3
67 mm
H4
15 mm
I
Thread
G 1/4 Zoll
K
Thread
M 8 mm
L
8 mm
M
Diameter
25 mm
N
Thread
M12 mm
GEW
Weight
5600 g
CTN
Customs tariff number
84679900
EAN
European Article Number
4020772545581
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D