??
CAD model selection
Selectable products: 1
374710
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6540G - Counter catch
Bill of material
374710
BESTNR
Order No.
374710
GR
Size
12
NUT
for T-Slot
14, 16, 18
G
Thread
12 mm
S1HUB
mm
Enter value for S1HUB
mm
cm
inch
ft
S1
Stroke
25.0 mm
SPK
max. possible clamping force
15 kN
GEW
Weight
553 g
A
34 mm
B
34 mm
C
18 mm
E1
50 mm
F1
22 mm
H1MIN
83 mm
H1MAX
108.0 mm
CTN
Customs tariff number
82057000
EAN
European Article Number
4020772374716
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D