??
CAD model selection
Selectable products: 1
374728
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6540G - Counter catch
Bill of material
374728
BESTNR
Order No.
374728
GR
Size
16
NUT
for T-Slot
18, 20, 22, 24
G
Thread
16 mm
S1HUB
mm
Enter value for S1HUB
mm
cm
inch
ft
S1
Stroke
36.0 mm
SPK
max. possible clamping force
40 kN
GEW
Weight
1235 g
A
37 mm
B
44 mm
C
25 mm
E1
64 mm
F1
29 mm
H1MIN
110 mm
H1MAX
146.0 mm
CTN
Customs tariff number
82057000
EAN
European Article Number
4020772374723
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D