??
CAD model selection
Selectable products: 1
376657
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6540G - Counter catch
Bill of material
376657
BESTNR
Order No.
376657
GR
Size
20
NUT
for T-Slot
22 - 28
G
Thread
20 mm
S1HUB
mm
Enter value for S1HUB
mm
cm
inch
ft
S1
Stroke
43.5 mm
SPK
max. possible clamping force
75 kN
GEW
Weight
4088 g
A
58 mm
B
64 mm
C
41 mm
E1
91 mm
F1
48 mm
H1MIN
162 mm
H1MAX
205.5 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772376659
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D