??
CAD model selection
Selectable products: 1
374934
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6540H - Hook end, mechanical
Bill of material
374934
BESTNR
Order No.
374934
GR
Size
12
NUT
for T-Slot
14, 16, 18
G
Screw
M12 mm
MD
max. permissible tightening torque
45 Nm
SPK
max. possible clamping force
15 kN
SW
Width across flats
36 mm
A
34 mm
B
34 mm
B1
90 mm
C
18 mm
C1
8 mm
D
54 mm
F2
47 mm
L
80 mm
H2MIN
100 mm
H2MAX
118 mm
S2HUB
Clamping stroke
mm
Enter value for S2HUB
Clamping stroke
mm
cm
inch
ft
S2
Clamping stroke
18 mm
GEW
Weight
853 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772374938
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D