??
CAD model selection
Selectable products: 1
374959
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6540H - Hook end, mechanical
Bill of material
374959
BESTNR
Order No.
374959
GR
Size
16
NUT
for T-Slot
18, 20, 22, 24, 28
G
Screw
M16 mm
MD
max. permissible tightening torque
90 Nm
SPK
max. possible clamping force
40 kN
SW
Width across flats
46 mm
A
37 mm
B
44 mm
B1
120 mm
C
25 mm
C1
10 mm
D
70 mm
F2
62 mm
L
107 mm
H2MIN
122 mm
H2MAX
153 mm
S2HUB
Clamping stroke
mm
Enter value for S2HUB
Clamping stroke
mm
cm
inch
ft
S2
Clamping stroke
31 mm
GEW
Weight
1902 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772374952
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D