??
CAD model selection
Selectable products: 1
376517
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6540H - Hook end, mechanical
Bill of material
376517
BESTNR
Order No.
376517
GR
Size
20
NUT
for T-Slot
22 - 28
G
Screw
M20 mm
MD
max. permissible tightening torque
190 Nm
SPK
max. possible clamping force
75 kN
SW
Width across flats
65 mm
A
58 mm
B
64 mm
B1
151 mm
C
41 mm
C1
10 mm
D
98 mm
F2
86 mm
L
134 mm
H2MIN
195 mm
H2MAX
250 mm
S2HUB
Clamping stroke
mm
Enter value for S2HUB
Clamping stroke
mm
cm
inch
ft
S2
Clamping stroke
55 mm
GEW
Weight
6037 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772376512
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D