??
CAD model selection
Selectable products: 1
376533
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6540H - Hook end, mechanical
Bill of material
376533
BESTNR
Order No.
376533
GR
Size
24
NUT
for T-Slot
28 - 36
G
Screw
M24 mm
MD
max. permissible tightening torque
300 Nm
SPK
max. possible clamping force
120 kN
SW
Width across flats
65 mm
A
58 mm
B
64 mm
B1
151 mm
C
41 mm
C1
10 mm
D
98 mm
F2
86 mm
L
134 mm
H2MIN
199 mm
H2MAX
260 mm
S2HUB
Clamping stroke
mm
Enter value for S2HUB
Clamping stroke
mm
cm
inch
ft
S2
Clamping stroke
61 mm
GEW
Weight
6040 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772376536
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D