??
CAD model selection
Selectable products: 1
376111
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6540KS - Clamp chain protection set
Bill of material
376111
BESTNR
Order No.
376111
GR
Size
12
ZSK
max. clamping force to be secured
15 kN
GEW
Weight
280 g
A
34 mm
D
Diameter
13 mm
L
80 mm
H
8 mm
CTN
Customs tariff number
73129000
EAN
European Article Number
4020772376116
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D