??
CAD model selection
Selectable products: 1
376491
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6540KS - Clamp chain protection set
Bill of material
376491
BESTNR
Order No.
376491
GR
Size
20
ZSK
max. clamping force to be secured
75 kN
GEW
Weight
1313 g
A
58 mm
D
Diameter
21 mm
L
134 mm
H
10 mm
CTN
Customs tariff number
73151190
EAN
European Article Number
4020772376499
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.