??
CAD model selection
Selectable products: 4
375584
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6540P - Angle block, 120°
Bill of material
375584
BESTNR
Order No.
GR
Size
RR
2R
mm
B
mm
B2
20 mm
F1
mm
F2
mm
G
Thread
6 mm
H2
mm
H3
mm
H4
5.5 mm
L
mm
L1
mm
L2
mm
L3
mm
L4
mm
S
Diameter
mm
S1
Diameter
mm
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D