??
CAD model selection
Selectable products: 1
35121
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6540P - Angle block, 120°
Bill of material
35121
BESTNR
Order No.
35121
GR
Size
20
RR
2R
270 mm
B
78 mm
B2
20 mm
F1
91 mm
F2
161 mm
G
Thread
6 mm
H2
250 mm
H3
102 mm
H4
5.5 mm
L
360 mm
L1
45.0 mm
L2
100 mm
L3
44 mm
L4
160 mm
S
Diameter
22.0 mm
S1
Diameter
33 mm
GEW
Weight
32455 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772035129
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D