??
CAD model selection
Selectable products: 1
375584
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6540P - Angle block, 120°
Bill of material
375584
BESTNR
Order No.
375584
GR
Size
16
RR
2R
100 mm
B
47 mm
B2
20 mm
F1
33 mm
F2
33 mm
G
Thread
6 mm
H2
100 mm
H3
44 mm
H4
5.5 mm
L
148 mm
L1
24.0 mm
L2
74 mm
L3
44 mm
L4
0 mm
S
Diameter
17.5 mm
S1
Diameter
26 mm
GEW
Weight
3960 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772375584
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D