??
CAD model selection
Selectable products: 1
374819
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6540V - Connecting links with spring cotter pin
Bill of material
374819
BESTNR
Order No.
374819
GR
Size
12
SPK
max. clamping force
15 kN
B3
13 mm
N
14 mm
P
15.875 mm
GEW
Weight
15 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772374815
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D