??
CAD model selection
Selectable products: 1
376806
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6540V - Connecting links with spring cotter pin
Bill of material
376806
BESTNR
Order No.
376806
GR
Size
24
SPK
max. clamping force
120 kN
B3
38 mm
N
33 mm
P
38.100 mm
GEW
Weight
275 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772376802
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.