??
CAD model selection
Selectable products: 1
376616
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6540VS - Turnbuckle
Bill of material
376616
BESTNR
Order No.
376616
GR
Size
16
SPK
max. possible clamping force
40 kN
L
65 mm
L1
126 mm
VL2
Adjustm. distance
mm
Enter value for VL2
Adjustm. distance
mm
cm
inch
ft
L2MIN
202 mm
L2MAX
253 mm
B1
20 mm
SW
30 mm
GEW
Weight
720 g
CTN
Customs tariff number
73151190
EAN
European Article Number
4020772376611
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D