??
CAD model selection
Selectable products: 1
551515
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6540VS - Turnbuckle
Bill of material
551515
BESTNR
Order No.
551515
GR
Size
24
SPK
max. possible clamping force
120 kN
L
92 mm
L1
180 mm
VL2
Adjustm. distance
mm
Enter value for VL2
Adjustm. distance
mm
cm
inch
ft
L2MIN
291 mm
L2MAX
360 mm
B1
31 mm
SW
50 mm
GEW
Weight
3517 g
CTN
Customs tariff number
73151190
EAN
European Article Number
4020772551520
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.