??
CAD model selection
Selectable products: 1
326959
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6926Z - Tensioning hook hydraulically operated
Bill of material
326959
BESTNR
Order No.
326959
ARTNR
Article No.
6926ZL-16
NUT
for T-Slot
18, 20, 22, 24
G
Thread
M16 mm
H
Stroke
40 mm
R
Thread
G 1/4 Inch
SPK
max. possible clamping force
39 kN
POS
Position
GEW
Weight
3950 g
A
75 mm
A1
44 mm
B
164 mm
B1
25 mm
C
55 mm
C1
37 mm
E
Diameter
20 mm
H1MIN
198.0 mm
H1MAX
238.0 mm
M
54.0 mm
SW
Width across flats
17 mm
Z
25 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772326951
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D