??
CAD model selection
Selectable products: 1
538140
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 1600P - Gripper inserts for gripper - prism
Bill of material
538140
BESTNR
Order No.
538140
L1
30 mm
L2
30 mm
L3
8 mm
L4
12 mm
A80
Gripper L5=80
0-40 mm
D80
Gripper L5=80
12.5-39 mm
A100
Gripper L5=100
0-59 mm
D100
Gripper L5=100
12.5-56.0 mm
GEW
Weight
200 g
CTN
Customs tariff number
84669400
EAN
European Article Number
4020772538149
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
2D