??
CAD model selection
Selectable products: 1
558639
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 1650-220 - Gripper without compensation unit, hydraulic
Bill of material
558639
BESTNR
Order No.
558639
ARTNR
Article No.
1650-220A080-30
L5
Gripper extension
80
PMIN
min. operating pressure P
25 bar
PMAX
max. operating pressure P
30 bar
HUB
Stroke
23 mm
FGK
Gripping force F
1000 N
D
Diameter
80 mm
D1
Diameter
16 mm
L1
53 mm
L3
50 mm
GEW
Weight
1762 g
CTN
Customs tariff number
84662098
EAN
European Article Number
4020772019501
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
WT
Maintenance
see print and online media / or enclosed operating instructions for defined products
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.