??
CAD model selection
Selectable products: 1
560830
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 1650-223 - Gripper with compensation unit, hydraulic
Bill of material
560830
BESTNR
Order No.
560830
ARTNR
Article No.
1650-223A100-30
L5
Gripper extension
100
PMIN
min. operating pressure P
25 bar
PMAX
max. operating pressure P
30 bar
HUB
Stroke
23 mm
FGK
Gripping force F
1000 N
C
Degree
+ / - 3 °
D
Diameter
80 mm
D1
Diameter
25 mm
L1
60.5 mm
L3
55 mm
Z
5 mm
GEW
Weight
2288 g
CTN
Customs tariff number
84662098
EAN
European Article Number
4020772021931
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
WT
Maintenance
see print and online media / or enclosed operating instructions for defined products
Preview - Generation
Preview
3D
Dimension
2D