??
CAD model selection
Selectable products: 1
328708
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6903-30 - Hydraulic intensifier
Bill of material
328708
BESTNR
Order No.
328708
ARTNR
Article No.
6903-30-20
PDF
catalog sheet
PDF
NG
Nominal size
6
I
Rato
2.0
BND
max. operating pressure low pressure side
200 bar
BHD
max. operating pressure high pressure side
400 bar
VND
max. oil flow rate low pressure side
12 l/min.
VHD
max. oil flow rate high pressure side
2.0 l/min.
GEW
Weight
2360 g
CTN
Customs tariff number
84122180
EAN
European Article Number
4020772328702
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D