??
CAD model selection
Selectable products: 1
328781
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6903-30 - Hydraulic intensifier
Bill of material
328781
BESTNR
Order No.
328781
ARTNR
Article No.
6903-30-66
PDF
catalog sheet
PDF
NG
Nominal size
6
I
Rato
6.6
BND
max. operating pressure low pressure side
75 bar
BHD
max. operating pressure high pressure side
500 bar
VND
max. oil flow rate low pressure side
13 l/min.
VHD
max. oil flow rate high pressure side
1.3 l/min.
GEW
Weight
2360 g
CTN
Customs tariff number
84122180
EAN
European Article Number
4020772328788
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D