??
CAD model selection
Selectable products: 1
326363
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6904-59 - Directional valve 4/3
Bill of material
326363
BESTNR
Order No.
326363
ARTNR
Article No.
6904-59
PDF
catalog sheet
PDF
NG
Nominal size
6
BA
Type
Seat valve
BTG
Type of actuation
manual
BDMAX
max. operating pressure
700 bar
BDMIN
min. operating pressure
10 bar
NDF
Nominal flow
30 l/min
GEW
Weight
380 g
CTN
Customs tariff number
84812010
EAN
European Article Number
4020772326364
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
2D