??
CAD model selection
Selectable products: 1
65011
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6920 - Hollow Rod Cylinder, single acting, spring return
Bill of material
65011
BESTNR
Order No.
65011
ARTNR
Article No.
6920-50
PDF
catalog sheet
PDF
ZDK100
push-pull force at 100 bar
12.5 kN
ZDK400
push-pull force at 400 bar
50 kN
HUB
mm
Enter value for HUB
mm
cm
inch
ft
HUBMAX
Stroke
12 mm
V
Vol.
15 cm ³
KF
effective piston area
12.8 cm ²
FK
Spring force min.
540 N
GEW
Weight
1650 g
KD
Piston diameter
48 mm
A
101 mm
D
Diameter
70 mm
F
Diameter
50 mm
K
71.5 mm
L
103 mm
M
Diameter
18.5 mm
N
Diameter
26 mm
R
Thread
G 1/8 Inch
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772065010
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D