??
CAD model selection
Selectable products: 1
62794
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6920D - Hollow Rod Cylinder, double acting
Bill of material
62794
BESTNR
Order No.
62794
ARTNR
Article No.
6920D-15-001
PDF
catalog sheet
PDF
ZDKV100
push-pull force, work stroke at 100 bar
3.77 kN
ZDKV500
push-pull force, work stroke at 500 bar
18.85 mm
ZDKR100
push-pull force, back stroke at 100 bar
2.89 kN
ZDKR500
push-pull force, back stroke at 500 bar
14.45 mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBMAX
Stroke
10 mm
VV
Vol. work stroke
3.77 cm ³
VR
Vol. back stroke
2.89 cm ³
KFV
effective piston area, work stroke
3.77 cm ²
KFR
effective piston area, back stroke
2.89 cm ²
GEW
Weight
850 g
A
59 mm
D
Thread
M 50x1.5 mm
F
Diameter
35 mm
G
Thread HELI-COIL
HCM 8
K
11 mm
L
60 mm
L1
36 mm
M
Diameter
8.2 mm
N
Diameter
16 mm
P
Diameter
12 mm
R
Thread
G 1/8 Inch
S
Diameter
25 mm
CTN
Customs tariff number
84662098
EAN
European Article Number
4020772062798
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D