??
CAD model selection
Selectable products: 1
62836
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6920D - Hollow Rod Cylinder, double acting
Bill of material
62836
BESTNR
Order No.
62836
ARTNR
Article No.
6920D-24-001
PDF
catalog sheet
PDF
ZDKV100
push-pull force, work stroke at 100 bar
6.03 kN
ZDKV500
push-pull force, work stroke at 500 bar
30.15 mm
ZDKR100
push-pull force, back stroke at 100 bar
4.90 kN
ZDKR500
push-pull force, back stroke at 500 bar
24.50 mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBMAX
Stroke
10 mm
VV
Vol. work stroke
6.03 cm ³
VR
Vol. back stroke
4.90 cm ³
KFV
effective piston area, work stroke
6.03 cm ²
KFR
effective piston area, back stroke
4.90 cm ²
GEW
Weight
1100 g
A
64 mm
D
Thread
M 55x1.5 mm
F
Diameter
40 mm
G
Thread HELI-COIL
HCM 10
K
12 mm
L
65 mm
L1
41 mm
M
Diameter
10.2 mm
N
Diameter
20 mm
P
Diameter
16 mm
R
Thread
G 1/4 Inch
S
Diameter
32 mm
CTN
Customs tariff number
84662098
EAN
European Article Number
4020772062835
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.