??
CAD model selection
Selectable products: 1
62844
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6920D - Hollow Rod Cylinder, double acting
Bill of material
62844
BESTNR
Order No.
62844
ARTNR
Article No.
6920D-38-001
PDF
catalog sheet
PDF
ZDKV100
push-pull force, work stroke at 100 bar
9.42 kN
ZDKV500
push-pull force, work stroke at 500 bar
47.10 mm
ZDKR100
push-pull force, back stroke at 100 bar
7.65 kN
ZDKR500
push-pull force, back stroke at 500 bar
38.25 mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBMAX
Stroke
16 mm
VV
Vol. work stroke
15.10 cm ³
VR
Vol. back stroke
12.20 cm ³
KFV
effective piston area, work stroke
9.42 cm ²
KFR
effective piston area, back stroke
7.65 cm ²
GEW
Weight
1650 g
A
72 mm
D
Thread
M 65x1.5 mm
F
Diameter
45 mm
G
Thread HELI-COIL
HCM 12
K
14 mm
L
73 mm
L1
45 mm
M
Diameter
12.2 mm
N
Diameter
25 mm
P
Diameter
20 mm
R
Thread
G 1/4 Inch
S
Diameter
40 mm
CTN
Customs tariff number
84662098
EAN
European Article Number
4020772062842
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D