??
CAD model selection
Selectable products: 1
62851
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6920D - Hollow Rod Cylinder, double acting
Bill of material
62851
BESTNR
Order No.
62851
ARTNR
Article No.
6920D-59-001
PDF
catalog sheet
PDF
ZDKV100
push-pull force, work stroke at 100 bar
14.72 kN
ZDKV500
push-pull force, work stroke at 500 bar
73.60 mm
ZDKR100
push-pull force, back stroke at 100 bar
11.59 kN
ZDKR500
push-pull force, back stroke at 500 bar
57.95 mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBMAX
Stroke
16 mm
VV
Vol. work stroke
23.50 cm ³
VR
Vol. back stroke
18.50 cm ³
KFV
effective piston area, work stroke
14.72 cm ²
KFR
effective piston area, back stroke
11.59 cm ²
GEW
Weight
2000 g
A
78 mm
D
Thread
M 70x1.5 mm
F
Diameter
50 mm
G
Thread HELI-COIL
HCM 16
K
14 mm
L
79 mm
L1
50 mm
M
Diameter
16.2 mm
N
Diameter
32 mm
P
Diameter
25 mm
R
Thread
G 1/4 Inch
S
Diameter
50 mm
CTN
Customs tariff number
84662098
EAN
European Article Number
4020772062859
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D