??
CAD model selection
Selectable products: 1
62869
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6920D - Hollow Rod Cylinder, double acting
Bill of material
62869
BESTNR
Order No.
62869
ARTNR
Article No.
6920D-92-001
PDF
catalog sheet
PDF
ZDKV100
push-pull force, work stroke at 100 bar
23.12 kN
ZDKV500
push-pull force, work stroke at 500 bar
115.60 mm
ZDKR100
push-pull force, back stroke at 100 bar
18.60 kN
ZDKR500
push-pull force, back stroke at 500 bar
93.00 mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBMAX
Stroke
20 mm
VV
Vol. work stroke
46.20 cm ³
VR
Vol. back stroke
37.20 cm ³
KFV
effective piston area, work stroke
23.12 cm ²
KFR
effective piston area, back stroke
18.60 cm ²
GEW
Weight
3050 g
A
95 mm
D
Thread
M 80x2 mm
F
Diameter
60 mm
G
Thread HELI-COIL
HCM 20
K
18 mm
L
96 mm
L1
60 mm
M
Diameter
20.2 mm
N
Diameter
40 mm
P
Diameter
32 mm
R
Thread
G 1/4 Inch
S
Diameter
63 mm
CTN
Customs tariff number
84662098
EAN
European Article Number
4020772062866
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D