??
CAD model selection
Selectable products: 1
62877
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6920D - Hollow Rod Cylinder, double acting
Bill of material
62877
BESTNR
Order No.
62877
ARTNR
Article No.
6920D-150-001
PDF
catalog sheet
PDF
ZDKV100
push-pull force, work stroke at 100 bar
37.68 kN
ZDKV500
push-pull force, work stroke at 500 bar
188.40 mm
ZDKR100
push-pull force, back stroke at 100 bar
30.63 kN
ZDKR500
push-pull force, back stroke at 500 bar
153.15 mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBMAX
Stroke
25 mm
VV
Vol. work stroke
94.20 cm ³
VR
Vol. back stroke
76.50 cm ³
KFV
effective piston area, work stroke
37.68 cm ²
KFR
effective piston area, back stroke
30.63 cm ²
GEW
Weight
5350 g
A
109 mm
D
Thread
M100x2 mm
F
Diameter
75 mm
G
Thread HELI-COIL
HCM 27
K
22 mm
L
110 mm
L1
65 mm
M
Diameter
27.2 mm
N
Diameter
50 mm
P
Diameter
40 mm
R
Thread
G 1/4 Inch
S
Diameter
80 mm
CTN
Customs tariff number
84662098
EAN
European Article Number
4020772062873
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D