??
CAD model selection
Selectable products: 1
63032
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6920G - Hollow Rod Cylinder with internal thread, single acting
Bill of material
63032
BESTNR
Order No.
63032
ARTNR
Article No.
6920G-32
PDF
catalog sheet
PDF
ZDK100
push-pull force at 100 bar
8.0 kN
ZDK400
push-pull force at 400 bar
32 kN
HUB
mm
Enter value for HUB
mm
cm
inch
ft
HUBMAX
Stroke
10 mm
V
Vol.
8 cm ³
KD
Diameter
40 mm
KF
effective piston area
8.0 cm ²
FK
Spring force min.
350 N
GEW
Weight
1750 g
VERS
fuer Konfiguration
2
A
90 mm
D
Diameter
60 mm
F
Diameter
44 mm
K
60.5 mm
L
101.5 mm
M
Diameter
14.5 mm
N
Diameter
24 mm
R
Thread
G 1/8 Inch
P
Diameter
30 mm
GXL
G x Tiefe
M14x30 mm
S
Width across flats
19 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772063030
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D