??
CAD model selection
Selectable products: 1
63073
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6920G - Hollow Rod Cylinder with internal thread, single acting
Bill of material
63073
BESTNR
Order No.
63073
ARTNR
Article No.
6920G-80
PDF
catalog sheet
PDF
ZDK100
push-pull force at 100 bar
20.0 kN
ZDK400
push-pull force at 400 bar
80 kN
HUB
mm
Enter value for HUB
mm
cm
inch
ft
HUBMAX
Stroke
15 mm
V
Vol.
30 cm ³
KD
Diameter
60 mm
KF
effective piston area
20.0 cm ²
FK
Spring force min.
750 N
GEW
Weight
3900 g
VERS
fuer Konfiguration
4
A
115 mm
D
Diameter
80 mm
F
Diameter
60 mm
K
87.0 mm
L
132.5 mm
M
Diameter
18.5 mm
N
Diameter
32 mm
R
Thread
G 1/4 Inch
P
Diameter
38 mm
GXL
G x Tiefe
M18x38 mm
S
Width across flats
27 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772063078
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D