??
CAD model selection
Selectable products: 1
65318
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6920G - Hollow Rod Cylinder with internal thread, single acting
Bill of material
65318
BESTNR
Order No.
65318
ARTNR
Article No.
6920G-20
PDF
catalog sheet
PDF
ZDK100
push-pull force at 100 bar
5.0 kN
ZDK400
push-pull force at 400 bar
20 kN
HUB
mm
Enter value for HUB
mm
cm
inch
ft
HUBMAX
Stroke
8 mm
V
Vol.
4 cm ³
KD
Diameter
32 mm
KF
effective piston area
4.9 cm ²
FK
Spring force min.
200 N
GEW
Weight
930 g
VERS
fuer Konfiguration
1
A
80 mm
D
Diameter
52 mm
F
Diameter
40 mm
K
56.0 mm
L
90.0 mm
M
Diameter
12.5 mm
N
Diameter
20 mm
R
Thread
G 1/8 Inch
P
Diameter
27 mm
GXL
G x Tiefe
M12x29 mm
S
Width across flats
17 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772065317
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D